Carbon Steel Two-Piece Fittings Frerrules - PFR/PFR7 Series
100R8 Hydraulic Hose
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| PFR-03 | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.7 mm | B OD N/A 14.9 mm | L Length N/A 24.0 mm | Weight Per Each N/A 0.03 lb |
| PFR-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 17.0 mm | L Length N/A 29.0 mm | Weight Per Each N/A 0.04 lb |
| PFR7-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 19.0 mm | L Length N/A 29.0 mm | Weight Per Each N/A 0.04 lb |
| PFR-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 21.0 mm | L Length N/A 31.0 mm | Weight Per Each N/A 0.05 lb |
| PFR-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 25.4 mm | L Length N/A 36.0 mm | Weight Per Each N/A 0.06 lb |
| PFR-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.05 mm | B OD N/A 31.8 mm | L Length N/A 45.2 mm | Weight Per Each N/A 0.11 lb |





