Print Back
Metric Straight Standpipe
Unit of Measure
1 2 

Part Number

Dash Size

Hose ID Size

GI Tube OD

C Cut - Off Factor

Weight Per Each

A-0306-MSPS N/A 03 N/A 3/16 in4.8 mm N/A 6 mm N/A 27.8 mm N/A 0.02 lb
A-0308-MSPS N/A 03 N/A 3/16 in4.8 mm N/A 8 mm N/A 29.8 mm N/A 0.03 lb
A-0406-MSPS N/A 04 N/A 1/4 in6.4 mm N/A 6 mm N/A 28.3 mm N/A 0.02 lb
A-0408-MSPS N/A 04 N/A 1/4 in6.4 mm N/A 8 mm N/A 30.2 mm N/A 0.03 lb
A-0410-MSPS N/A 04 N/A 1/4 in6.4 mm N/A 10 mm N/A 32.2 mm N/A 0.04 lb
A-0412-MSPS N/A 04 N/A 1/4 in6.4 mm N/A 12 mm N/A 31.2 mm N/A 0.06 lb
A-0510-MSPS N/A 05 N/A 5/16 in7.9 mm N/A 10 mm N/A 30.2 mm N/A 0.04 lb
A-0512-MSPS N/A 05 N/A 5/16 in7.9 mm N/A 12 mm N/A 32.7 mm N/A 0.06 lb
A-0610-MSPS N/A 06 N/A 3/8 in9.5 mm N/A 10 mm N/A 30.3 mm N/A 0.04 lb
A-0612-MSPS N/A 06 N/A 3/8 in9.5 mm N/A 12 mm N/A 29.3 mm N/A 0.05 lb
A-0614-MSPS N/A 06 N/A 3/8 in9.5 mm N/A 14 mm N/A 35.8 mm N/A 0.09 lb
A-0615-MSPS N/A 06 N/A 3/8 in9.5 mm N/A 15 mm N/A 34.8 mm N/A 0.09 lb
A-0812-MSPS N/A 08 N/A 1/2 in12.7 mm N/A 12 mm N/A 32.1 mm N/A 0.10 lb
A-0814-MSPS N/A 08 N/A 1/2 in12.7 mm N/A 14 mm N/A 36.1 mm N/A 0.10 lb
A-0815-MSPS N/A 08 N/A 1/2 in12.7 mm N/A 15 mm N/A 32.1 mm N/A 0.10 lb
A-0816-MSPS N/A 08 N/A 1/2 in12.7 mm N/A 16 mm N/A 37.1 mm N/A 0.12 lb
A-0818-MSPS N/A 08 N/A 1/2 in12.7 mm N/A 18 mm N/A 36.0 mm N/A 0.12 lb
A-1018-MSPS N/A 10 N/A 5/8 in15.9 mm N/A 18 mm N/A 34.2 mm N/A 0.14 lb
A-1020-MSPS N/A 10 N/A 5/8 in15.9 mm N/A 20 mm N/A 44.2 mm N/A 0.20 lb
A-1022-MSPS N/A 10 N/A 5/8 in15.9 mm N/A 22 mm N/A 37.2 mm N/A 0.18 lb
A-1220-MSPS N/A 12 N/A 3/4 in19.0 mm N/A 20 mm N/A 45.5 mm N/A 0.20 lb
A-1222-MSPS N/A 12 N/A 3/4 in19.0 mm N/A 22 mm N/A 36.5 mm N/A 0.21 lb
A-1225-MSPS N/A 12 N/A 3/4 in19.0 mm N/A 25 mm N/A 48.5 mm N/A 0.77 lb
A-1625-MSPS N/A 16 N/A 1 in25.4 mm N/A 25 mm N/A 51.4 mm N/A 0.41 lb
A-1628-MSPS N/A 16 N/A 1 in25.4 mm N/A 28 mm N/A 40.4 mm N/A 0.43 lb
Unit of Measure
1 2