Part Number |
Dash Size |
Hose ID Size |
GI Tube OD |
C Cut - Off Factor |
Weight Per Each |
|---|---|---|---|---|---|
| A-0306-MSPS | N/A 03 | N/A 3/16 in4.8 mm | N/A 6 mm | N/A 27.8 mm | N/A 0.02 lb |
| A-0308-MSPS | N/A 03 | N/A 3/16 in4.8 mm | N/A 8 mm | N/A 29.8 mm | N/A 0.03 lb |
| A-0406-MSPS | N/A 04 | N/A 1/4 in6.4 mm | N/A 6 mm | N/A 28.3 mm | N/A 0.02 lb |
| A-0408-MSPS | N/A 04 | N/A 1/4 in6.4 mm | N/A 8 mm | N/A 30.2 mm | N/A 0.03 lb |
| A-0410-MSPS | N/A 04 | N/A 1/4 in6.4 mm | N/A 10 mm | N/A 32.2 mm | N/A 0.04 lb |
| A-0412-MSPS | N/A 04 | N/A 1/4 in6.4 mm | N/A 12 mm | N/A 31.2 mm | N/A 0.06 lb |
| A-0510-MSPS | N/A 05 | N/A 5/16 in7.9 mm | N/A 10 mm | N/A 30.2 mm | N/A 0.04 lb |
| A-0512-MSPS | N/A 05 | N/A 5/16 in7.9 mm | N/A 12 mm | N/A 32.7 mm | N/A 0.06 lb |
| A-0610-MSPS | N/A 06 | N/A 3/8 in9.5 mm | N/A 10 mm | N/A 30.3 mm | N/A 0.04 lb |
| A-0612-MSPS | N/A 06 | N/A 3/8 in9.5 mm | N/A 12 mm | N/A 29.3 mm | N/A 0.05 lb |
| A-0614-MSPS | N/A 06 | N/A 3/8 in9.5 mm | N/A 14 mm | N/A 35.8 mm | N/A 0.09 lb |
| A-0615-MSPS | N/A 06 | N/A 3/8 in9.5 mm | N/A 15 mm | N/A 34.8 mm | N/A 0.09 lb |
| A-0812-MSPS | N/A 08 | N/A 1/2 in12.7 mm | N/A 12 mm | N/A 32.1 mm | N/A 0.10 lb |
| A-0814-MSPS | N/A 08 | N/A 1/2 in12.7 mm | N/A 14 mm | N/A 36.1 mm | N/A 0.10 lb |
| A-0815-MSPS | N/A 08 | N/A 1/2 in12.7 mm | N/A 15 mm | N/A 32.1 mm | N/A 0.10 lb |
| A-0816-MSPS | N/A 08 | N/A 1/2 in12.7 mm | N/A 16 mm | N/A 37.1 mm | N/A 0.12 lb |
| A-0818-MSPS | N/A 08 | N/A 1/2 in12.7 mm | N/A 18 mm | N/A 36.0 mm | N/A 0.12 lb |
| A-1018-MSPS | N/A 10 | N/A 5/8 in15.9 mm | N/A 18 mm | N/A 34.2 mm | N/A 0.14 lb |
| A-1020-MSPS | N/A 10 | N/A 5/8 in15.9 mm | N/A 20 mm | N/A 44.2 mm | N/A 0.20 lb |
| A-1022-MSPS | N/A 10 | N/A 5/8 in15.9 mm | N/A 22 mm | N/A 37.2 mm | N/A 0.18 lb |
| A-1220-MSPS | N/A 12 | N/A 3/4 in19.0 mm | N/A 20 mm | N/A 45.5 mm | N/A 0.20 lb |
| A-1222-MSPS | N/A 12 | N/A 3/4 in19.0 mm | N/A 22 mm | N/A 36.5 mm | N/A 0.21 lb |
| A-1225-MSPS | N/A 12 | N/A 3/4 in19.0 mm | N/A 25 mm | N/A 48.5 mm | N/A 0.77 lb |
| A-1625-MSPS | N/A 16 | N/A 1 in25.4 mm | N/A 25 mm | N/A 51.4 mm | N/A 0.41 lb |
| A-1628-MSPS | N/A 16 | N/A 1 in25.4 mm | N/A 28 mm | N/A 40.4 mm | N/A 0.43 lb |