Part Number |
Hose ID |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| CRF-CS08105 | N/A 3/4 in | N/A 1.31 in33.3 mm | N/A 0.059 in1.5 mm | N/A 2.14 in54.4 mm | N/A 0.15 lb | N/A 200 |
| CRF-CS08106 | N/A 3/4 in | N/A 1.38 in35 mm | N/A 0.059 in1.5 mm | N/A 2.14 in54.4 mm | N/A 0.16 lb | N/A 200 |
| CRF-CS08107 | N/A 3/4 in | N/A 1.44 in36.6 mm | N/A 0.059 in1.5 mm | N/A 2.14 in54.4 mm | N/A 0.17 lb | N/A 200 |
| CRF-CS08108 | N/A 3/4 in | N/A 1.50 in38.10 mm | N/A 0.059 in1.5 mm | N/A 2.14 in54.4 mm | N/A 0.18 lb | N/A 200 |
| CRF-CS10108 | N/A 1 in | N/A 1.50 in38.10 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.19 lb | N/A 200 |
| CRF-CS10109 | N/A 1 in | N/A 1.56 in39.6 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.20 lb | N/A 200 |
| CRF-CS10110 | N/A 1 in | N/A 1.63 in41.4 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.21 lb | N/A 200 |
| CRF-CS10111 | N/A 1 in | N/A 1.69 in42.9 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.22 lb | N/A 200 |
| CRF-CS10112 | N/A 1 in | N/A 1.75 in44.5 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.23 lb | N/A 200 |
| CRF-CS10113 | N/A 1 in | N/A 1.81 in46.0 mm | N/A 0.059 in1.5 mm | N/A 2.29 in58.2 mm | N/A 0.24 lb | N/A 200 |
| CRF-CS15200 | N/A 1 1/2 in | N/A 2.00 in50.80 mm | N/A 0.059 in1.5 mm | N/A 2.36 in60 mm | N/A 0.25 lb | N/A 128 |
| CRF-CS15202 | N/A 1 1/2 in | N/A 2.12 in53.8 mm | N/A 0.059 in1.5 mm | N/A 2.36 in60 mm | N/A 0.26 lb | N/A 128 |
| CRF-CS15204 | N/A 1 1/2 in | N/A 2.25 in57.2 mm | N/A 0.059 in1.5 mm | N/A 2.36 in60 mm | N/A 0.27 lb | N/A 80 |
| CRF-CS15206 | N/A 1 1/2 in | N/A 2.39 in60.7 mm | N/A 0.059 in1.5 mm | N/A 2.36 in60 mm | N/A 0.28 lb | N/A 80 |
| CRF-CS20208 | N/A 2 in | N/A 2.50 in63.5 mm | N/A 0.059 in1.5 mm | N/A 2.36 in60 mm | N/A 0.35 lb | N/A 80 |
| CRF-CS20209 | N/A 2 in | N/A 2.56 in65.0 mm | N/A 0.059 in1.5 mm | N/A 2.79 in70.9 mm | N/A 0.37 lb | N/A 80 |
| CRF-CS20210 | N/A 2 in | N/A 2.62 in66.5 mm | N/A 0.059 in1.5 mm | N/A 2.79 in70.9 mm | N/A 0.40 lb | N/A 80 |
| CRF-CS20211 | N/A 2 in | N/A 2.68 in68.1 mm | N/A 0.059 in1.5 mm | N/A 2.79 in70.9 mm | N/A 0.40 lb | N/A 80 |
| CRF-CS20213 | N/A 2 in | N/A 2.81 in71.4 mm | N/A 0.059 in1.5 mm | N/A 2.79 in70.9 mm | N/A 0.42 lb | N/A 80 |
| CRF-CS20215 | N/A 2 in | N/A 2.94 in74.7 mm | N/A 0.059 in1.5 mm | N/A 2.79 in70.9 mm | N/A 0.44 lb | N/A 80 |
| CRF-CS25302 | N/A 2 1/2 in | N/A 3.12 in79.2 mm | N/A 0.059 in1.5 mm | N/A 3.11 in79.0 mm | N/A 0.52 lb | N/A 60 |
| CRF-CS25304 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 0.059 in1.5 mm | N/A 3.11 in79.0 mm | N/A 0.54 lb | N/A 60 |
| CRF-CS25306 | N/A 2 1/2 in | N/A 3.39 in86.1 mm | N/A 0.059 in1.5 mm | N/A 3.11 in79.0 mm | N/A 0.56 lb | N/A 60 |
| CRF-CS25308 | N/A 2 1/2 in | N/A 3.50 in88.9 mm | N/A 0.059 in1.5 mm | N/A 3.11 in79.0 mm | N/A 0.58 lb | N/A 60 |
| CRF-CS30309 | N/A 3 in | N/A 3.56 in90.4 mm | N/A 0.091 in2.3 mm | N/A 3.94 in100.1 mm | N/A 1.17 lb | N/A 40 |