Print Back
KH-STOPFA
Unit of Measure
1 2 

Part Number

∅ MIN

∅ MAX

Package/Sell Qty

Suggested Spiral-Reinforced Hydraulic Hose Pairings

KH-STOPFA11115 N/A 11 mm0.433 in N/A 11.5 mm0.453 in N/A 10 N/A
KH-STOPFA12125 N/A 12 mm0.472 in N/A 12.5 mm0.492 in N/A 10 N/A
KH-STOPFA13135 N/A 13 mm0.512 in N/A 13.5 mm0.531 in N/A 10 N/A
KH-STOPFA1415 N/A 14 mm0.551 in N/A 15 mm0.591 in N/A 10 N/A
KH-STOPFA1617 N/A 16 mm0.630 in N/A 17 mm0.669 in N/A 10 N/A E6K-04
KH-STOPFA1718 N/A 17 mm0.669 in N/A 18 mm0.709 in N/A 10 N/A
KH-STOPFA1819 N/A 18 mm0.709 in N/A 19 mm0.748 in N/A 10 N/A E4K-06, E6K-06
KH-STOPFA2021 N/A 20 mm0.787 in N/A 21 mm0.827 in N/A 10 N/A
KH-STOPFA2122 N/A 21 mm0.827 in N/A 22 mm0.866 in N/A 10 N/A
KH-STOPFA2223 N/A 22 mm0.866 in N/A 23 mm0.906 in N/A 10 N/A E4K-08, E6K-08
KH-STOPFA2425 N/A 24 mm0.945 in N/A 25 mm0.984 in N/A 10 N/A
KH-STOPFA2526 N/A 25 mm0.984 in N/A 26 mm1.024 in N/A 10 N/A E4K-10, E5K-10
KH-STOPFA2627 N/A 26 mm1.024 in N/A 27 mm1.063 in N/A 10 N/A
KH-STOPFA2728 N/A 27 mm1.063 in N/A 28 mm1.102 in N/A 10 N/A E6K-10
KH-STOPFA2829 N/A 28 mm1.102 in N/A 29 mm1.142 in N/A 10 N/A E4K-12, E5K-12
KH-STOPFA3031 N/A 30 mm1.181 in N/A 31 mm1.220 in N/A 10 N/A E6K-12
KH-STOPFA3233 N/A 32 mm1.260 in N/A 33 mm1.299 in N/A 10 N/A
KH-STOPFA3435 N/A 34 mm1.339 in N/A 35 mm1.378 in N/A 10 N/A
KH-STOPFA3637 N/A 36 mm1.417 in N/A 37 mm1.457 in N/A 10 N/A E4K-16, E5K-16
KH-STOPFA3839 N/A 38 mm1.496 in N/A 39 mm1.535 in N/A 10 N/A E6K-16
KH-STOPFA3940 N/A 39 mm1.535 in N/A 40 mm1.575 in N/A 10 N/A
KH-STOPFA4041 N/A 40 mm1.575 in N/A 41 mm1.614 in N/A 10 N/A
KH-STOPFA4243 N/A 42 mm1.654 in N/A 43 mm1.693 in N/A 10 N/A
KH-STOPFA4344 N/A 43 mm1.693 in N/A 44 mm1.732 in N/A 10 N/A E4K-20, E5K-20
KH-STOPFA4445 N/A 44 mm1.732 in N/A 45 mm1.772 in N/A 10 N/A E3K-20
Unit of Measure
1 2