Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Quick Release Couplings
>
ISO A Plastic Dust Cap
> View Items
ISO A Plastic Dust Cap
STANDARD ISO 7241 A - POPPET QA-ISO-A
Dust cap for male coupling
Unit of Measure
Imperial
Metric
Both
1
Item Code
Color
Material
Dash
Inside Diameter
QAC-04
N/A
Red
N/A
PE
N/A
04
N/A
1/4 in
6.0 mm
QAC-06
N/A
Red
N/A
PE
N/A
06
N/A
3/8 in
10.0 mm
QAC-08
N/A
Red
N/A
PE
N/A
08
N/A
1/2 in
13.0 mm
QAC-12
N/A
Red
N/A
PE
N/A
12
N/A
3/4 in
19.0 mm
QAC-16
N/A
Red
N/A
PE
N/A
16
N/A
1 in
25.0 mm
Unit of Measure
Imperial
Metric
Both
1