Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| W100X100 | N/A 1 in25.4 mm | N/A 1.30 in33.0 mm | N/A 55 psi | N/A 35 psi | N/A Full | N/A 28 inHg | N/A 1 in | N/A 100 ft | N/A 0.21 lbs/ft |
| W100X200 | N/A 1 in25.4 mm | N/A 1.30 in33.0 mm | N/A 55 psi | N/A 35 psi | N/A Full | N/A 28 inHg | N/A 1 in | N/A 200 ft | N/A 0.21 lbs/ft |
| W125X100 | N/A 1 1/4 in31.8 mm | N/A 1.60 in40.6 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 2 in | N/A 100 ft | N/A 0.28 lbs/ft |
| W125X200 | N/A 1 1/4 in31.8 mm | N/A 1.60 in40.6 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 2 in | N/A 200 ft | N/A 0.28 lbs/ft |
| W150X100 | N/A 1 1/2 in38.1 mm | N/A 1.85 in47.0 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 2 in | N/A 100 ft | N/A 0.34 lbs/ft |
| W150X200 | N/A 1 1/2 in38.1 mm | N/A 1.85 in47.0 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 2 in | N/A 200 ft | N/A 0.34 lbs/ft |
| W200X100 | N/A 2 in50.8 mm | N/A 2.40 in61.0 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 3 in | N/A 100 ft | N/A 0.52 lbs/ft |
| W200X200 | N/A 2 in50.8 mm | N/A 2.40 in61.0 mm | N/A 50 psi | N/A 30 psi | N/A Full | N/A 28 inHg | N/A 3 in | N/A 200 ft | N/A 0.52 lbs/ft |
| W250X100 | N/A 2 1/2 in63.5 mm | N/A 2.99 in75.9 mm | N/A 45 psi | N/A 25 psi | N/A Full | N/A 28 inHg | N/A 4 in | N/A 100 ft | N/A 0.77 lbs/ft |
| W250X200 | N/A 2 1/2 in63.5 mm | N/A 2.99 in75.9 mm | N/A 45 psi | N/A 25 psi | N/A Full | N/A 28 inHg | N/A 4 in | N/A 200 ft | N/A 0.77 lbs/ft |
| W300X100 | N/A 3 in76.2 mm | N/A 3.64 in92.5 mm | N/A 45 psi | N/A 25 psi | N/A Full | N/A 28 inHg | N/A 6 in | N/A 100 ft | N/A 1.18 lbs/ft |
| W300X200 | N/A 3 in76.2 mm | N/A 3.64 in92.5 mm | N/A 45 psi | N/A 25 psi | N/A Full | N/A 28 inHg | N/A 6 in | N/A 200 ft | N/A 1.18 lbs/ft |
| W400X100 | N/A 4 in101.6 mm | N/A 4.76 in121.0 mm | N/A 35 psi | N/A 18 psi | N/A Full | N/A 28 inHg | N/A 8 in | N/A 100 ft | N/A 1.92 lbs/ft |
| W400X200 | N/A 4 in101.6 mm | N/A 4.76 in121.0 mm | N/A 35 psi | N/A 18 psi | N/A Full | N/A 28 inHg | N/A 8 in | N/A 200 ft | N/A 1.92 lbs/ft |
| W500X20 | N/A 5 in127.0 mm | N/A 5.75 in146.0 mm | N/A 35 psi | N/A 18 psi | N/A 28 inHg | N/A 25 inHg | N/A 12 in | N/A 20 ft | N/A 2.95 lbs/ft |
| W500X100 | N/A 5 in127.0 mm | N/A 5.75 in146.0 mm | N/A 35 psi | N/A 18 psi | N/A 28 inHg | N/A 25 inHg | N/A 12 in | N/A 100 ft | N/A 2.95 lbs/ft |
| W600X20 | N/A 6 in152.4 mm | N/A 7.00 in177.8 mm | N/A 30 psi | N/A 15 psi | N/A 28 inHg | N/A 25 inHg | N/A 14 in | N/A 20 ft | N/A 3.76 lbs/ft |
| W600X100 | N/A 6 in152.4 mm | N/A 7.00 in177.8 mm | N/A 30 psi | N/A 15 psi | N/A 28 inHg | N/A 25 inHg | N/A 14 in | N/A 100 ft | N/A 3.76 lbs/ft |
| W800X20 | N/A 8 in203.2 mm | N/A 9.18 in233.2 mm | N/A 30 psi | N/A 15 psi | N/A 28 inHg | N/A 25 inHg | N/A 24 in | N/A 20 ft | N/A 5.99 lbs/ft |
| W800X40 | N/A 8 in203.2 mm | N/A 9.18 in233.2 mm | N/A 30 psi | N/A 15 psi | N/A 28 inHg | N/A 25 inHg | N/A 24 in | N/A 40 ft | N/A 5.99 lbs/ft |
| W1000X20 | N/A 10 in254.0 mm | N/A 11.56 in293.5 mm | N/A 25 psi | N/A 12 psi | N/A 28 inHg | N/A 25 inHg | N/A 39 in | N/A 20 ft | N/A 9.74 lbs/ft |
| W1000X40 | N/A 10 in254.0 mm | N/A 11.56 in293.5 mm | N/A 25 psi | N/A 12 psi | N/A 28 inHg | N/A 25 inHg | N/A 39 in | N/A 40 ft | N/A 9.74 lbs/ft |
| W1200X20 | N/A 12 in304.8 mm | N/A 13.64 in346.5 mm | N/A 20 psi | N/A 10 psi | N/A 28 inHg | N/A 25 inHg | N/A 59 in | N/A 20 ft | N/A 12.77 lbs/ft |
| W1200X40 | N/A 12 in304.8 mm | N/A 13.64 in346.5 mm | N/A 20 psi | N/A 10 psi | N/A 28 inHg | N/A 25 inHg | N/A 59 in | N/A 40 ft | N/A 12.77 lbs/ft |
| W1400x20 | N/A 14 in357.6 mm | N/A 15.59 in396.0 mm | N/A 18 psi | N/A 8 psi | N/A 26 inHg | N/A 23 inHg | N/A 80 in | N/A 20 ft | N/A 13.50 lbs/ft |