Print Back
Made In The USA
W™ Series Heavy Duty PVC Liquid Suction Hose
Unit of Measure
1 2 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

W1600x20 N/A 16 in408.4 mm N/A 17.72 in450.0 mm N/A 12 psi N/A 5 psi N/A 24 inHg N/A 20 inHg N/A 95 in N/A 20 ft N/A 16.00 lbs/ft
Unit of Measure
1 2