Part Number |
Gauge Thickness |
Width |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| N40-02x36x67 | N/A 1/16 in | N/A 36 in | N/A 67 ft | N/A 96 lb |
| N40-04x36x67 | N/A 1/8 in | N/A 36 in | N/A 67 ft | N/A 195 lb |
| N40-06x36x36 | N/A 3/16 in | N/A 36 in | N/A 36 ft | N/A 158 lb |
| N40-08x36x36 | N/A 1/4 in | N/A 36 in | N/A 36 ft | N/A 210 lb |
| N40-02x48x67 | N/A 1/16 in | N/A 48 in | N/A 67 ft | N/A 128 lb |
| N40-03x48x67 | N/A 3/32 in | N/A 48 in | N/A 67 ft | N/A 200 lb |
| N40-04x48x67 | N/A 1/8 in | N/A 48 in | N/A 67 ft | N/A 256 lb |
| N40-06x48x36 | N/A 3/16 in | N/A 48 in | N/A 36 ft | N/A 215 lb |
| N40-08x48x36 | N/A 1/4 in | N/A 48 in | N/A 36 ft | N/A 280 lb |
| N50-02x48x67 | N/A 1/16 in | N/A 48 in | N/A 67 ft | N/A 132 lb |
| N50-04x48x36 | N/A 1/8 in | N/A 48 in | N/A 36 ft | N/A 142 lb |
| N50-06x48x36 | N/A 3/16 in | N/A 48 in | N/A 36 ft | N/A 213 lb |
| N50-08x48x18 | N/A 1/4 in | N/A 48 in | N/A 18 ft | N/A 142 lb |
| N60-01x36x67 | N/A 1/32 in | N/A 36 in | N/A 67 ft | N/A 52 lb |
| N60-02x36x50 | N/A 1/16 in | N/A 36 in | N/A 50 ft | N/A 74 lb |
| N60-02x36x67 | N/A 1/16 in | N/A 36 in | N/A 67 ft | N/A 99 lb |
| N60-02x36x100 | N/A 1/16 in | N/A 36 in | N/A 100 ft | N/A 147 lb |
| N60-02x72x67 | N/A 1/16 in | N/A 72 in | N/A 67 ft | N/A 197 lb |
| N60-03x36x67 | N/A 3/32 in | N/A 36 in | N/A 67 ft | N/A 149 lb |
| N60-04x36x50 | N/A 1/8 in | N/A 36 in | N/A 50 ft | N/A 148 lb |
| N60-04x36x67 | N/A 1/8 in | N/A 36 in | N/A 67 ft | N/A 198 lb |
| N60-04x36x100 | N/A 1/8 in | N/A 36 in | N/A 100 ft | N/A 295 lb |
| N60-04x72x36 | N/A 1/8 in | N/A 72 in | N/A 36 ft | N/A 216 lb |
| N60-06x36x40 | N/A 3/16 in | N/A 36 in | N/A 40 ft | N/A 179 lb |
| N60-06x36x50 | N/A 3/16 in | N/A 36 in | N/A 50 ft | N/A 223 lb |