Print Back
General Properties of Neoprene (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good weather-resistance
  • Moderate resistance to petroleum-based fluids
  • Good physical properties.
Commercial grade black neoprene sheet, available in five styles
Neoprene Sheet
Unit of Measure
1 2 3 

Part Number

Gauge Thickness

Width

Avg. Linear Length Per Roll

Approx. Weight Per Roll

N60-08x36x36 N/A 1/4 in N/A 36 in N/A 36 ft N/A 214 lb
N60-08x36x40 N/A 1/4 in N/A 36 in N/A 40 ft N/A 238 lb
N60-08x36x50 N/A 1/4 in N/A 36 in N/A 50 ft N/A 266 lb
N60-12x36x25 N/A 3/8 in N/A 36 in N/A 25 ft N/A 222 lb
N60-16x36x18 N/A 1/2 in N/A 36 in N/A 18 ft N/A 214 lb
N60-16x36x25 N/A 1/2 in N/A 36 in N/A 25 ft N/A 297 lb
N60-24x36x25 N/A 3/4 in N/A 36 in N/A 25 ft N/A 443 lb
N60-32x36x25 N/A 1 in N/A 36 in N/A 25 ft N/A 592 lb
N60-02x48x50 N/A 1/16 in N/A 48 in N/A 50 ft N/A 99 lb
N60-02x48x67 N/A 1/16 in N/A 48 in N/A 67 ft N/A 132 lb
N60-02x48x100 N/A 1/16 in N/A 48 in N/A 100 ft N/A 197 lb
N60-03x48x67 N/A 3/32 in N/A 48 in N/A 67 ft N/A 200 lb
N60-04x48x36 N/A 1/8 in N/A 48 in N/A 36 ft N/A 142 lb
N60-04x48x50 N/A 1/8 in N/A 48 in N/A 50 ft N/A 197 lb
N60-04x48x100 N/A 1/8 in N/A 48 in N/A 100 ft N/A 394 lb
N60-06x48x36 N/A 3/16 in N/A 48 in N/A 36 ft N/A 213 lb
N60-06x48x40 N/A 3/16 in N/A 48 in N/A 40 ft N/A 236 lb
N60-06x48x50 N/A 3/16 in N/A 48 in N/A 50 ft N/A 296 lb
N60-08x48x18 N/A 1/4 in N/A 48 in N/A 18 ft N/A 142 lb
N60-08x48x25 N/A 1/4 in N/A 48 in N/A 25 ft N/A 198 lb
N60-08x48x50 N/A 1/4 in N/A 48 in N/A 50 ft N/A 354 lb
N60-08x72x25 N/A 1/4 in N/A 72 in N/A 25 ft N/A 300 lb
N60-12x48x25 N/A 3/8 in N/A 48 in N/A 25 ft N/A 296 lb
N60-12x48x30 N/A 3/8 in N/A 48 in N/A 30 ft N/A 355 lb
N60-16x48x25 N/A 1/2 in N/A 48 in N/A 25 ft N/A 354 lb
Unit of Measure
1 2 3