Print Back
MHS-MHD hose
Unit of Measure
1 2 

Item #

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

MHDJ150W050-NH150X50 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
MHDJ150W050-NP150X50 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
MHDJ170W050-NH150X50 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
MHDJ170W050-NP150X50 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
MHDJ2005W050-NH150X50 N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 5/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
MHDJ200W050-NP150X50 N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
MHDJ2505W050-NH250X50 N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.50 lbs/ft
MHDJ150W100-NH150X50 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
MHDJ150W100-NP150X50 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
MHDJ170W100-NH150X50 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
MHDJ170W100-NP150X50 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
MHDJ2005W100-NH150X50 N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
MHDJ200W100-NP150X50 N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
MHDJ2505W100-NH250X50 N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.50 lbs/ft
MHDJ150W050-NH150X100 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
MHDJ150W050-NP150X100 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
MHDJ170W050-NH150X100 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
MHDJ170W050-NP150X100 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
MHDJ2005W050-NH150X100 N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 5/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
MHDJ200W050-NP150X100 N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
MHDJ2505W050-NH250X100 N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.50 lbs/ft
MHDJ150W100-NH150X100 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
MHDJ150W100-NP150X100 N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
MHDJ170W100-NH150X100 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
MHDJ170W100-NP150X100 N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
Unit of Measure
1 2