
Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|
| F1100W050-NH100 | N/A 1 in | N/A White | N/A 1 in | N/A NST | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.08 lbs/ft |
| F1100W100-NH100 | N/A 1 in | N/A White | N/A 1 in | N/A NST | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.08 lbs/ft |
| F1100W050-NP100 | N/A 1 in | N/A White | N/A 1 in | N/A NPSH | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.08 lbs/ft |
| F1100W100-NP100 | N/A 1 in | N/A White | N/A 1 in | N/A NPSH | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.08 lbs/ft |
| F1100W050-QT100 | N/A 1 in | N/A White | N/A 1 in | N/A 1/4 TURN | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.08 lbs/ft |
| F1100W100-QT100 | N/A 1 in | N/A White | N/A 1 in | N/A 1/4 TURN | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.08 lbs/ft |
| F1150W050-NH150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A NST | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.14 lbs/ft |
| F1150W100-NH150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A NST | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.14 lbs/ft |
| F1150W050-NP150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A NPSH | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.14 lbs/ft |
| F1150W100-NP150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A NPSH | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.14 lbs/ft |
| F1150W050-QT150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A 1/4 TURN | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.14 lbs/ft |
| F1150W100-QT150 | N/A 1 1/2 in | N/A White | N/A 1 1/2 in | N/A 1/4 TURN | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.14 lbs/ft |