Part Number |
Size |
Color |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|
| 50H1RY-025 | N/A 1 in | N/A Yellow | N/A 1 3/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.13 lbs/ft |
| 50H1RY-050 | N/A 1 in | N/A Yellow | N/A 1 3/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.13 lbs/ft |
| 50H1RY-100 | N/A 1 in | N/A Yellow | N/A 1 3/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.13 lbs/ft |
| 50H15RY-025 | N/A 1 1/2 in | N/A Yellow | N/A 1 3/4 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| 50H15RY-050 | N/A 1 1/2 in | N/A Yellow | N/A 1 3/4 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| 50H15RY-100 | N/A 1 1/2 in | N/A Yellow | N/A 1 3/4 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| 50H175RY-025 | N/A 1 3/4 in | N/A Yellow | N/A 2 1/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.32 lbs/ft |
| 50H175RY-050 | N/A 1 3/4 in | N/A Yellow | N/A 2 1/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.32 lbs/ft |
| 50H175RY-100 | N/A 1 3/4 in | N/A Yellow | N/A 2 1/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.32 lbs/ft |
| 50H2RY-025 | N/A 2 in | N/A Yellow | N/A 2 9/32 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.38 lbs/ft |
| 50H2RY-050 | N/A 2 in | N/A Yellow | N/A 2 9/32 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.38 lbs/ft |
| 50H2RY-100 | N/A 2 in | N/A Yellow | N/A 2 9/32 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.38 lbs/ft |
| 50H25RY-025 | N/A 2 1/2 in | N/A Yellow | N/A 2 13/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.45 lbs/ft |
| 50H25RY-050 | N/A 2 1/2 in | N/A Yellow | N/A 2 13/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.45 lbs/ft |
| 50H25RY-100 | N/A 2 1/2 in | N/A Yellow | N/A 2 13/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.45 lbs/ft |
| 50H3RY-025 | N/A 3 in | N/A Yellow | N/A 3 5/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 25 ft | N/A 0.64 lbs/ft |
| 50H3RY-050 | N/A 3 in | N/A Yellow | N/A 3 5/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 50 ft | N/A 0.64 lbs/ft |
| 50H3RY-100 | N/A 3 in | N/A Yellow | N/A 3 5/16 in | N/A 300 psi | N/A 600 psi | N/A 900 psi | N/A 100 ft | N/A 0.64 lbs/ft |
| 50H4RY-025 | N/A 4 in | N/A Yellow | N/A 4 9/32 in | N/A 250 psi | N/A 500 psi | N/A 750 psi | N/A 25 ft | N/A 0.81 lbs/ft |
| 50H4RY-050 | N/A 4 in | N/A Yellow | N/A 4 9/32 in | N/A 250 psi | N/A 500 psi | N/A 750 psi | N/A 50 ft | N/A 0.81 lbs/ft |
| 50H4RY-100 | N/A 4 in | N/A Yellow | N/A 4 9/32 in | N/A 250 psi | N/A 500 psi | N/A 750 psi | N/A 100 ft | N/A 0.81 lbs/ft |
| 50H5RY-025 | N/A 5 in | N/A Yellow | N/A 5 3/8 in | N/A 225 psi | N/A 450 psi | N/A 675 psi | N/A 25 ft | N/A 0.94 lbs/ft |
| 50H5RY-050 | N/A 5 in | N/A Yellow | N/A 5 3/8 in | N/A 225 psi | N/A 450 psi | N/A 675 psi | N/A 50 ft | N/A 0.94 lbs/ft |
| 50H5RY-100 | N/A 5 in | N/A Yellow | N/A 5 3/8 in | N/A 225 psi | N/A 450 psi | N/A 675 psi | N/A 100 ft | N/A 0.94 lbs/ft |
| 50H6RY-025 | N/A 6 in | N/A Yellow | N/A 6 3/8 in | N/A 200 psi | N/A 400 psi | N/A 600 psi | N/A 25 ft | N/A 1.28 lbs/ft |