Print Back
Armtex® Jafrib® 25 ft Available Length, 1 1/2 in. Size, and NST Coupling Type Red Layflat Fire Hose - Assembled Lengths
Unit of Measure
1 2 3 

Item #

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

JR150R025-NH150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.30 lbs/ft
JR150R050-NH150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
JR150R100-NH150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
JR150R025-NP150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.30 lbs/ft
JR150R050-NP150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
JR150R100-NP150 N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
JR175R025-NH150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NST N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.32 lbs/ft
JR175R050-NH150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NST N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.32 lbs/ft
JR175R100-NH150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NST N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.32 lbs/ft
JR175R025-NP150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NPSH N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.32 lbs/ft
JR175R050-NP150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NPSH N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.32 lbs/ft
JR175R100-NP150 N/A 1 3/4 in N/A Red N/A 1 1/2 in N/A NPSH N/A 2 1/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.32 lbs/ft
JR250R025-NH250 N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.45 lbs/ft
JR250R050-NH250 N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.45 lbs/ft
JR250R100-NH250 N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.45 lbs/ft
JR300R025-NH250 N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 5/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.64 lbs/ft
JR300R050-NH250 N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 5/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.64 lbs/ft
JR300R100-NH250 N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 5/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.64 lbs/ft
JR400R025-SZ400 N/A 4 in N/A Red N/A 4 in N/A Storz N/A 4 9/32 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 25 ft N/A 0.81 lbs/ft
JR400R050-SZ400 N/A 4 in N/A Red N/A 4 in N/A Storz N/A 4 9/32 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 50 ft N/A 0.81 lbs/ft
JR400R100-SZ400 N/A 4 in N/A Red N/A 4 in N/A Storz N/A 4 9/32 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 100 ft N/A 0.81 lbs/ft
JR500R025-SZ500 N/A 5 in N/A Red N/A 5 in N/A Storz N/A 5 3/8 in N/A 225 psi N/A 450 psi N/A 675 psi N/A 25 ft N/A 0.94 lbs/ft
JR500R050-SZ500 N/A 5 in N/A Red N/A 5 in N/A Storz N/A 5 3/8 in N/A 225 psi N/A 450 psi N/A 675 psi N/A 50 ft N/A 0.94 lbs/ft
JR500R100-SZ500 N/A 5 in N/A Red N/A 5 in N/A Storz N/A 5 3/8 in N/A 225 psi N/A 450 psi N/A 675 psi N/A 100 ft N/A 0.94 lbs/ft
JR600R025-SZ600 N/A 6 in N/A Red N/A 6 in N/A Storz N/A 6 3/8 in N/A 200 psi N/A 400 psi N/A 600 psi N/A 25 ft N/A 1.28 lbs/ft
Unit of Measure
1 2 3