Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| HP175R025-NH150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175R050-NH150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175R100-NH150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175R025-NH150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175R050-NH150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175R100-NH150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175R025-NP150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175R050-NP150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175R100-NP150 | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175R025-NP150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175R050-NP150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175R100-NP150-L | N/A 1 3/4 in | N/A Red | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175B025-NH150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175B050-NH150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175B100-NH150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175B025-NH150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175B050-NH150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175B100-NH150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NST Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175B025-NP150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175B050-NP150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175B100-NP150 | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175B025-NP150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |
| HP175B050-NP150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 50 ft | N/A 0.40 lbs/ft |
| HP175B100-NP150-L | N/A 1 3/4 in | N/A Blue | N/A 1 1/2 in | N/A NPSH Liberator | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 100 ft | N/A 0.40 lbs/ft |
| HP175G025-NH150 | N/A 1 3/4 in | N/A Green | N/A 1 1/2 in | N/A NST | N/A 2 1/8 in | N/A 580 psi | N/A 1160 psi | N/A 1740 psi | N/A 25 ft | N/A 0.40 lbs/ft |