Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| AA150B025-NH150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150B050-NH150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150B100-NH150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150B025-NP150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150B050-NP150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150B100-NP150 | N/A 1 1/2 in | N/A Blue | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150G025-NH150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150G050-NH150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150G100-NH150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150G025-NP150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150G050-NP150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150G100-NP150 | N/A 1 1/2 in | N/A Green | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150L025-NH150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150L050-NH150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150L100-NH150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150L025-NP150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150L050-NP150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150L100-NP150 | N/A 1 1/2 in | N/A Black | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150O025-NH150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150O050-NH150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150O100-NH150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150O025-NP150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |
| AA150O050-NP150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 50 ft | N/A 0.30 lbs/ft |
| AA150O100-NP150 | N/A 1 1/2 in | N/A Orange | N/A 1 1/2 in | N/A NPSH | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 100 ft | N/A 0.30 lbs/ft |
| AA150P025-NH150 | N/A 1 1/2 in | N/A Purple | N/A 1 1/2 in | N/A NST | N/A 1 15/16 in | N/A 400 psi | N/A 800 psi | N/A 1200 psi | N/A 25 ft | N/A 0.30 lbs/ft |