Series Number |
Color |
ID |
OD |
Working Pressure |
Approximate Reel Length |
Packaging† (per reel) |
Weight |
|---|---|---|---|---|---|---|---|
| AL-08RD | N/A Red | N/A 1/2 in13 mm | N/A 0.75 in19 mm | N/A 400 psi | N/A 550 ft | N/A Max 3 pieces of various lengths | N/A 0.15 lbs/ft |
| AL-10RD | N/A Red | N/A 5/8 in16 mm | N/A 0.91 in23 mm | N/A 350 psi | N/A 350 ft | N/A Max 2 pieces of various lengths | N/A 0.21 lbs/ft |
| AL-12RD | N/A Red | N/A 3/4 in19 mm | N/A 1.06 in27 mm | N/A 300 psi | N/A 350 ft | N/A Max 2 pieces of various lengths | N/A 0.25 lbs/ft |
| AL-16RD | N/A Red | N/A 1 in25 mm | N/A 1.34 in34 mm | N/A 250 psi | N/A 200 ft | N/A Max 2 pieces of various lengths | N/A 0.35 lbs/ft |
| AL-04YL | N/A Yellow | N/A 1/4 in6 mm | N/A 0.51 in13 mm | N/A 400 psi | N/A 600 ft | N/A Max 3 pieces of various lengths | N/A 0.09 lbs/ft |
| AL-06YL | N/A Yellow | N/A 3/8 in10 mm | N/A 0.63 in16 mm | N/A 400 psi | N/A 600 ft | N/A Max 3 pieces of various lengths | N/A 0.12 lbs/ft |
| AL-08YL | N/A Yellow | N/A 1/2 in13 mm | N/A 0.75 in19 mm | N/A 400 psi | N/A 550 ft | N/A Max 3 pieces of various lengths | N/A 0.15 lbs/ft |
| AL-10YL | N/A Yellow | N/A 5/8 in16 mm | N/A 0.91 in23 mm | N/A 350 psi | N/A 350 ft | N/A Max 2 pieces of various lengths | N/A 0.21 lbs/ft |
| AL-12YL | N/A Yellow | N/A 3/4 in19 mm | N/A 1.06 in27 mm | N/A 300 psi | N/A 350 ft | N/A Max 2 pieces of various lengths | N/A 0.25 lbs/ft |