Part Number |
Sleeve ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS80904 | N/A 9.25 in235.00 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.41 lb | N/A 4 |
| CRS-CS80908 | N/A 9.50 in241.30 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.58 lb | N/A 4 |
| CRS-CS1001012 | N/A 10.75 in273.10 mm | N/A 0.120 in3.0 mm | N/A 6.50 in165.10 mm | N/A 7.42 lb | N/A 2 |
| CRS-CS1001100 | N/A 11.00 in279.40 mm | N/A 0.120 in3.0 mm | N/A 6.50 in165.10 mm | N/A 7.60 lb | N/A 2 |
| CRS-CS1001104 | N/A 11.25 in285.80 mm | N/A 0.120 in3.0 mm | N/A 6.50 in165.10 mm | N/A 7.78 lb | N/A 2 |
| CRS-CS1201212 | N/A 12.75 in323.90 mm | N/A 0.120 in3.0 mm | N/A 9.00 in228.60 mm | N/A 12.18 lb | N/A 1 |
| CRS-CS1201300 | N/A 13.00 in330.20 mm | N/A 0.120 in3.0 mm | N/A 9.00 in228.60 mm | N/A 12.40 lb | N/A 1 |
| CRS-CS1201304 | N/A 13.25 in336.60 mm | N/A 0.120 in3.0 mm | N/A 9.00 in228.60 mm | N/A 12.64 lb | N/A 1 |