Part Number |
Sleeve ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS40404 | N/A 4.25 in108.00 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.54 lb | N/A 30 |
| CRS-CS40406 | N/A 4.38 in111.30 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.56 lb | N/A 30 |
| CRS-CS40408 | N/A 4.50 in114.30 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.58 lb | N/A 30 |
| CRS-CS40411 | N/A 4.68 in118.9 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.61 lb | N/A 30 |
| CRS-CS40412 | N/A 4.75 in120.7 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.63 lb | N/A 30 |
| CRS-CS40413 | N/A 4.81 in122.2 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.65 lb | N/A 30 |
| CRS-CS40415 | N/A 4.94 in125.50 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.68 lb | N/A 30 |
| CRS-CS40500 | N/A 5.00 in127 mm | N/A 0.091 in2.3 mm | N/A 4.19 in106.40 mm | N/A 1.72 lb | N/A 30 |
| CRS-CS50509 | N/A 5.56 in141.20 mm | N/A 0.118 in3.0 mm | N/A 4.57 in116.10 mm | N/A 2.58 lb | N/A 18 |
| CRS-CS50512 | N/A 5.75 in146.10 mm | N/A 0.118 in3.0 mm | N/A 4.57 in116.10 mm | N/A 2.65 lb | N/A 18 |
| CRS-CS50515 | N/A 5.94 in150.90 mm | N/A 0.118 in3.0 mm | N/A 4.57 in116.10 mm | N/A 2.74 lb | N/A 18 |
| CRS-CS60604 | N/A 6.25 in158.80 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 3.81 lb | N/A 12 |
| CRS-CS60606 | N/A 6.38 in162.10 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 3.88 lb | N/A 12 |
| CRS-CS60608 | N/A 6.50 in165.1 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 3.95 lb | N/A 12 |
| CRS-CS60610 | N/A 6.63 in168.4 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.02 lb | N/A 12 |
| CRS-CS60612 | N/A 6.75 in171.5 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.1 lb | N/A 12 |
| CRS-CS60614 | N/A 6.88 in174.8 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.17 lb | N/A 12 |
| CRS-CS60700 | N/A 7.00 in177.8 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.24 lb | N/A 12 |
| CRS-CS60704 | N/A 7.25 in184.2 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.39 lb | N/A 12 |
| CRS-CS60706 | N/A 7.38 in187.5 mm | N/A 0.118 in3.0 mm | N/A 5.67 in144.00 mm | N/A 4.47 lb | N/A 12 |
| CRS-CS80808 | N/A 8.50 in215.90 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 5.95 lb | N/A 4 |
| CRS-CS80812 | N/A 8.75 in222.30 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.06 lb | N/A 4 |
| CRS-CS80814 | N/A 8.88 in225.60 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.15 lb | N/A 4 |
| CRS-CS80900 | N/A 9.00 in228.60 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.23 lb | N/A 4 |
| CRS-CS80902 | N/A 9.13 in231.90 mm | N/A 0.118 in3.0 mm | N/A 6.50 in165.10 mm | N/A 6.32 lb | N/A 4 |