Part Number |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS13112S | N/A 1.63 in41.4 mm | N/A 0.059 in1.5 mm | N/A 1.260 in32.0 mm | N/A 0.12 lb | N/A 128 |
| CRS-CS13113S | N/A 1.81 in46.0 mm | N/A 0.059 in1.5 mm | N/A 1.260 in32.0 mm | N/A 0.12 lb | N/A 128 |
| CRS-CS13114S | N/A 1.88 in47.8 mm | N/A 0.059 in1.5 mm | N/A 1.260 in32.0 mm | N/A 0.13 lb | N/A 128 |
| CRS-CS15115S | N/A 1.94 in49.3 mm | N/A 0.059 in1.5 mm | N/A 1.260 in32.0 mm | N/A 0.15 lb | N/A 128 |
| CRS-CS15200S | N/A 2.00 in50.80 mm | N/A 0.059 in1.5 mm | N/A 1.46 in37.1 mm | N/A 0.16 lb | N/A 128 |
| CRS-CS15201S | N/A 2.06 in52.3 mm | N/A 0.059 in1.5 mm | N/A 1.46 in37.1 mm | N/A 0.16 lb | N/A 128 |
| CRS-CS15202S | N/A 2.13 in54.1 mm | N/A 0.059 in1.5 mm | N/A 1.46 in37.1 mm | N/A 0.17 lb | N/A 128 |
| CRS-CS15203S | N/A 2.19 in55.6 mm | N/A 0.059 in1.5 mm | N/A 1.46 in37.1 mm | N/A 0.17 lb | N/A 128 |
| CRS-CS20204S | N/A 2.25 in57.2 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.22 lb | N/A 80 |
| CRS-CS20206S | N/A 2.38 in60.5 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.23 lb | N/A 80 |
| CRS-CS20207S | N/A 2.44 in62.00 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.24 lb | N/A 80 |
| CRS-CS20208S | N/A 2.50 in63.5 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.25 lb | N/A 80 |
| CRS-CS20209S | N/A 2.56 in65.0 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.25 lb | N/A 80 |
| CRS-CS20210S | N/A 2.63 in66.80 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.26 lb | N/A 80 |
| CRS-CS20212S | N/A 2.75 in69.9 mm | N/A 0.059 in1.5 mm | N/A 1.81 in46.0 mm | N/A 0.27 lb | N/A 80 |
| CRS-CS25214S | N/A 2.88 in73.2 mm | N/A 0.059 in1.5 mm | N/A 2.28 in57.9 mm | N/A 0.35 lb | N/A 60 |
| CRS-CS25300S | N/A 3.00 in76.2 mm | N/A 0.059 in1.5 mm | N/A 2.28 in57.9 mm | N/A 0.37 lb | N/A 60 |
| CRS-CS25302S | N/A 3.13 in79.5 mm | N/A 0.059 in1.5 mm | N/A 2.28 in57.9 mm | N/A 0.38 lb | N/A 60 |
| CRS-CS25304S | N/A 3.25 in82.6 mm | N/A 0.059 in1.5 mm | N/A 2.28 in57.9 mm | N/A 0.40 lb | N/A 60 |
| CRS-CS30306S | N/A 3.38 in85.9 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.68 lb | N/A 40 |
| CRS-CS30307S | N/A 3.44 in87.4 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.69 lb | N/A 40 |
| CRS-CS30308S | N/A 3.50 in88.9 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.71 lb | N/A 40 |
| CRS-CS30309S | N/A 3.56 in90.4 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.72 lb | N/A 40 |
| CRS-CS30310S | N/A 3.63 in92.20 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.73 lb | N/A 40 |
| CRS-CS30311S | N/A 3.69 in93.7 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.75 lb | N/A 40 |