Part Number |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS30313S | N/A 3.81 in96.8 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.77 lb | N/A 40 |
| CRS-CS30400S | N/A 4.00 in101.6 mm | N/A 0.091 in2.3 mm | N/A 2.44 in62.0 mm | N/A 0.80 lb | N/A 40 |
| CRS-CS40404S | N/A 4.25 in108.00 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.16 lb | N/A 30 |
| CRS-CS40406S | N/A 4.38 in111.30 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.19 lb | N/A 30 |
| CRS-CS40408S | N/A 4.50 in114.30 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.22 lb | N/A 30 |
| CRS-CS40409S | N/A 4.56 in115.8 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.24 lb | N/A 30 |
| CRS-CS40410S | N/A 4.63 in117.6 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.26 lb | N/A 30 |
| CRS-CS40411S | N/A 4.69 in119.1 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.27 lb | N/A 30 |
| CRS-CS40412S | N/A 4.75 in120.7 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.29 lb | N/A 30 |
| CRS-CS40413S | N/A 4.81 in122.2 mm | N/A 0.091 in2.3 mm | N/A 3.31 in84.1 mm | N/A 1.31 lb | N/A 30 |