
Hose ID |
Use With Hose Series |
Male Swivel Pusher Part Number |
Die Set Required |
Weight per each |
|---|---|---|---|---|
| N/A 1/8 in | N/A LLGR, SLGR -2 | =--N/A= | N/A DS02TH | N/A 1.50 lb |
| N/A 3/16 in | N/A LLGR, SLGR -3 | =--N/A= | N/A DS03TH | N/A 1.50 lb |
| N/A 1/4 in | N/A LLGR, SLGR -4 | PHP50-04MS | N/A DS04TH | N/A 1.50 lb |
| N/A 1/4 in | N/A LLRD, SLRD -4 | PHP50-04MS | N/A DS04TH | N/A 1.50 lb |
| N/A 3/8 in | N/A LLGR, SLGR-6 | PHP50-06MS | N/A DS06TH | N/A 1.50 lb |
| N/A 3/8 in | N/A LLRD, SLRD-6 | PHP50-06MS | N/A DS065TH | N/A 1.50 lb |
| N/A 1/2 in | N/A LAGR-8 | PHP50-08MS | N/A DSAR08TH | N/A 1.50 lb |
| N/A 1/2 in | N/A LHBK, SLLHBK-8 | PHP50-08MS | N/A DS08TH | N/A 1.50 lb |
| N/A 1/2 in | N/A LLBU, SLBU-8 | PHP50-08MS | N/A DS08TH | N/A 1.50 lb |
| N/A 1/2 in | N/A LLGR, SLGR -8 | PHP50-08MS | N/A DS08TH | N/A 1.50 lb |
| N/A 1/2 in | N/A LLRD, SLRD-8 | PHP50-08MS | N/A DS08TH | N/A 1.50 lb |
| N/A 1/2 in | N/A SHBK, SLSHBK-8 | PHP50-08MS | N/A DSSHP08TH | N/A 1.50 lb |