Print Back
Kuri-Krimp™ Plated Steel Crimp Ferrules
Unit of Measure
1 2 

Part Number

Hose ID

Ferrule ID

Wall Thickness

Length

Weight Each

Std. Carton

CRF-GJ05087S N/A 1/2 in N/A 0.87 in N/A 0.059 in N/A 1.41 in N/A 0.07 lb N/A 300
CRF-GJ05094S N/A 1/2 in N/A 0.94 in N/A 0.059 in N/A 1.41 in N/A 0.07 lb N/A 240
CRF-GJ05100S N/A 1/2 in N/A 1.00 in N/A 0.059 in N/A 1.41 in N/A 0.08 lb N/A 200
CRF-GJ05101S N/A 1/2 in N/A 1.06 in N/A 0.059 in N/A 1.41 in N/A 0.09 lb N/A 200
CRF-GJ05102S N/A 1/2 in N/A 1.13 in N/A 0.059 in N/A 1.41 in N/A 0.10 lb N/A 200
CRF-CS08105 N/A 3/4 in N/A 1.31 in33.3 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.15 lb N/A 200
CRF-CS08106 N/A 3/4 in N/A 1.38 in35 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.16 lb N/A 200
CRF-CS08107 N/A 3/4 in N/A 1.44 in36.6 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.17 lb N/A 200
CRF-CS08108 N/A 3/4 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.18 lb N/A 200
CRF-CS10108 N/A 1 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.19 lb N/A 200
CRF-CS10109 N/A 1 in N/A 1.56 in39.6 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.20 lb N/A 200
CRF-CS10110 N/A 1 in N/A 1.63 in41.4 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.21 lb N/A 200
CRF-CS10111 N/A 1 in N/A 1.69 in42.9 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.22 lb N/A 200
CRF-CS10112 N/A 1 in N/A 1.75 in44.5 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.23 lb N/A 200
CRF-CS10113 N/A 1 in N/A 1.81 in46.0 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.24 lb N/A 200
CRF-GJ13113L N/A 1 1/4 in N/A 1.81 in N/A 0.059 in N/A 2.74 in N/A 0.30 lb N/A 128
CRF-GJ13114L N/A 1 1/4 in N/A 1.88 in N/A 0.059 in N/A 2.74 in N/A 0.31 lb N/A 128
CRF-GJ13115L N/A 1 1/4 in N/A 1.94 in N/A 0.059 in N/A 2.74 in N/A 0.32 lb N/A 128
CRF-GJ15201L N/A 1 1/2 in N/A 2.06 in N/A 0.059 in N/A 2.91 in N/A 0.35 lb N/A 128
CRF-GJ15202L N/A 1 1/2 in N/A 2.13 in N/A 0.059 in N/A 2.91 in N/A 0.36 lb N/A 128
CRF-GJ15203L N/A 1 1/2 in N/A 2.19 in N/A 0.059 in N/A 2.91 in N/A 0.38 lb N/A 128
CRF-GJ15204L N/A 1 1/2 in N/A 2.25 in N/A 0.059 in N/A 2.91 in N/A 0.39 lb N/A 128
CRF-GJ15205L N/A 1 1/2 in N/A 2.31 in N/A 0.059 in N/A 2.91 in N/A 0.40 lb N/A 128
CRF-GJ20210L N/A 2 in N/A 2.63 in N/A 0.059 in N/A 3.41 in N/A 0.51 lb N/A 80
CRF-GJ20211L N/A 2 in N/A 2.69 in N/A 0.059 in N/A 3.41 in N/A 0.53 lb N/A 80
Unit of Measure
1 2