Print Back
FEATURES AND ADVANTAGES
  • Ferrules designed for use with fittings that have interlocking collars.
  • Zinc plated steel.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Kuri-Krimp™ Plated Steel Crimp Ferrules
Unit of Measure
1 2 

Part Number

Hose ID

Ferrule ID

Wall Thickness

Length

Weight Each

Standard Carton

CRF-CS08105 N/A 3/4 in N/A 1.31 in33.3 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.15 lb N/A 200
CRF-CS08106 N/A 3/4 in N/A 1.38 in35 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.16 lb N/A 200
CRF-CS08107 N/A 3/4 in N/A 1.44 in36.6 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.17 lb N/A 200
CRF-CS08108 N/A 3/4 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.18 lb N/A 200
CRF-CS10108 N/A 1 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.19 lb N/A 200
CRF-CS10109 N/A 1 in N/A 1.56 in39.6 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.20 lb N/A 200
CRF-CS10110 N/A 1 in N/A 1.63 in41.4 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.21 lb N/A 200
CRF-CS10111 N/A 1 in N/A 1.69 in42.9 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.22 lb N/A 200
CRF-CS10112 N/A 1 in N/A 1.75 in44.5 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.23 lb N/A 200
CRF-CS10113 N/A 1 in N/A 1.81 in46.0 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.24 lb N/A 200
CRF-CS15200 N/A 1 1/2 in N/A 2.00 in50.80 mm N/A 0.059 in1.5 mm N/A 2.36 in60 mm N/A 0.25 lb N/A 128
CRF-CS15202 N/A 1 1/2 in N/A 2.12 in53.8 mm N/A 0.059 in1.5 mm N/A 2.36 in60 mm N/A 0.26 lb N/A 128
CRF-CS15204 N/A 1 1/2 in N/A 2.25 in57.2 mm N/A 0.059 in1.5 mm N/A 2.36 in60 mm N/A 0.27 lb N/A 80
CRF-CS15206 N/A 1 1/2 in N/A 2.39 in60.7 mm N/A 0.059 in1.5 mm N/A 2.36 in60 mm N/A 0.28 lb N/A 80
CRF-CS20208 N/A 2 in N/A 2.50 in63.5 mm N/A 0.059 in1.5 mm N/A 2.36 in60 mm N/A 0.35 lb N/A 80
CRF-CS20209 N/A 2 in N/A 2.56 in65.0 mm N/A 0.059 in1.5 mm N/A 2.79 in70.9 mm N/A 0.37 lb N/A 80
CRF-CS20210 N/A 2 in N/A 2.62 in66.5 mm N/A 0.059 in1.5 mm N/A 2.79 in70.9 mm N/A 0.40 lb N/A 80
CRF-CS20211 N/A 2 in N/A 2.68 in68.1 mm N/A 0.059 in1.5 mm N/A 2.79 in70.9 mm N/A 0.40 lb N/A 80
CRF-CS20213 N/A 2 in N/A 2.81 in71.4 mm N/A 0.059 in1.5 mm N/A 2.79 in70.9 mm N/A 0.42 lb N/A 80
CRF-CS20215 N/A 2 in N/A 2.94 in74.7 mm N/A 0.059 in1.5 mm N/A 2.79 in70.9 mm N/A 0.44 lb N/A 80
CRF-CS25302 N/A 2 1/2 in N/A 3.12 in79.2 mm N/A 0.059 in1.5 mm N/A 3.11 in79.0 mm N/A 0.52 lb N/A 60
CRF-CS25304 N/A 2 1/2 in N/A 3.25 in82.6 mm N/A 0.059 in1.5 mm N/A 3.11 in79.0 mm N/A 0.54 lb N/A 60
CRF-CS25306 N/A 2 1/2 in N/A 3.39 in86.1 mm N/A 0.059 in1.5 mm N/A 3.11 in79.0 mm N/A 0.56 lb N/A 60
CRF-CS25308 N/A 2 1/2 in N/A 3.50 in88.9 mm N/A 0.059 in1.5 mm N/A 3.11 in79.0 mm N/A 0.58 lb N/A 60
CRF-CS30309 N/A 3 in N/A 3.56 in90.4 mm N/A 0.091 in2.3 mm N/A 3.94 in100.1 mm N/A 1.17 lb N/A 40
Unit of Measure
1 2