Part Number |
Size Range |
Band Width |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| STBC-SS500 | N/A 4 3/4 - 5 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.10 lb | N/A 25 |
| STBC-SS525 | N/A 5 - 5 5/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.11 lb | N/A 25 |
| STBC-SS550 | N/A 5 1/4 - 5 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.11 lb | N/A 25 |
| STBC-SS575 | N/A 5 1/2 - 5 13/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.11 lb | N/A 25 |
| STBC-SS600 | N/A 5 3/4 - 6 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.11 lb | N/A 25 |
| STBC-SS625 | N/A 5 15/16 - 6 5/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.11 lb | N/A 25 |
| STBC-SS650 | N/A 6 1/4 - 6 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.12 lb | N/A 25 |
| STBC-SS675 | N/A 6 1/2 - 6 13/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.12 lb | N/A 25 |
| STBC-SS700 | N/A 6 3/4 - 7 1/32 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.12 lb | N/A 25 |
| STBC-SS725 | N/A 7 1/16 - 7 1/4 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.12 lb | N/A 25 |
| STBC-SS750 | N/A 7 1/4 - 7 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.12 lb | N/A 25 |
| STBC-SS800 | N/A 7 3/4 - 8 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.13 lb | N/A 25 |
| STBC-SS825 | N/A 7 15/16 - 8 5/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.14 lb | N/A 25 |
| STBC-SS850 | N/A 8 1/4 - 8 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.14 lb | N/A 25 |
| STBC-SS888 | N/A 8 5/8 - 8 15/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.14 lb | N/A 25 |
| STBC-SS900 | N/A 8 3/4 - 9 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.14 lb | N/A 25 |
| STBC-SS950 | N/A 9 1/4 - 9 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.14 lb | N/A 25 |
| STBC-SS1000 | N/A 9 3/4 - 10 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.15 lb | N/A 25 |
| STBC-SS1050 | N/A 10 - 10 9/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.15 lb | N/A 25 |
| STBC-SS1088 | N/A 10 5/8 - 10 15/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.15 lb | N/A 25 |
| STBC-SS1200 | N/A 11 3/4 - 12 1/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.16 lb | N/A 25 |
| STBC-SS1288 | N/A 12 5/8 - 12 15/16 in | N/A 3/4 in | N/A 9 ft·lb | N/A 0.16 lb | N/A 25 |