Print Back
FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360° seal to prevent leaks.
  • Hex nut provides easy installation.
  • Meets SAE J1508 Type TB
MATERIAL SPECIFICATIONS
  • 300 Series stainless steel band.
  • Carbon steel plated bolt and nut.
STBC_CS
Unit of Measure
1 2 

Part Number

Size Range

Band Width

Maximum Torque

Weight Each

Standard Carton

STBC-CS575 N/A 5 1/2 - 5 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
STBC-CS600 N/A 5 3/4 - 6 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
STBC-CS625 N/A 5 15/16 - 6 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
STBC-CS650 N/A 6 1/4 - 6 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
STBC-CS675 N/A 6 1/2 - 6 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
STBC-CS700 N/A 6 3/4 - 7 1/32 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
STBC-CS750 N/A 8 15/16 - 9 13/32 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
Unit of Measure
1 2