Part Number |
Size Range |
Band Width |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| TBC-SSC019 | N/A 21/32 to 3/4 in | N/A 23/32 in | N/A 6 ft·lb | N/A 0.064 lb | N/A 500 |
| TBC-SSC022 | N/A 25/32 to 7/8 in | N/A 23/32 in | N/A 6 ft·lb | N/A 0.066 lb | N/A 500 |
| TBC-SSC025 | N/A 29/32 to 1 in | N/A 23/32 in | N/A 6 ft·lb | N/A 0.068 lb | N/A 500 |
| TBC-SSC028 | N/A 1 1/32 to 1 3/32 in | N/A 23/32 in | N/A 6 ft·lb | N/A 0.068 lb | N/A 500 |
| TBC-SSC031 | N/A 1 5/32 to 1 5/16 in | N/A 25/32 in | N/A 7 ft·lb | N/A 0.115 lb | N/A 500 |
| TBC-SSC035 | N/A 1 1/4 to 1 3/8 in | N/A 25/32 in | N/A 7 ft·lb | N/A 0.115 lb | N/A 500 |
| TBC-SSC039 | N/A 1 3/8 to 1 9/16 in | N/A 25/32 in | N/A 7 ft·lb | N/A 0.117 lb | N/A 500 |
| TBC-SSC043 | N/A 1 5/8 to 1 13/16 in | N/A 25/32 in | N/A 7 ft·lb | N/A 0.121 lb | N/A 500 |
| TBC-SSC047 | N/A 1 3/4 to 1 15/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.198 lb | N/A 200 |
| TBC-SSC051 | N/A 1 7/8 to 2 1/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.209 lb | N/A 200 |
| TBC-SSC055 | N/A 2 1/8 to 2 5/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.216 lb | N/A 200 |
| TBC-SSC059 | N/A 2 1/4 to 2 7/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.221 lb | N/A 200 |
| TBC-SSC063 | N/A 2 3/8 to 2 9/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.227 lb | N/A 200 |
| TBC-SSC067 | N/A 2 17/32 to 2 13/16 in | N/A 7/8 in | N/A 10 ft·lb | N/A 0.232 lb | N/A 200 |
| TBC-SSC073 | N/A 2 21/32 to 2 15/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.331 lb | N/A 100 |
| TBC-SSC079 | N/A 2 29/32 to 3 3/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.353 lb | N/A 100 |
| TBC-SSC085 | N/A 3 1/32 to 3 5/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.353 lb | N/A 100 |
| TBC-SSC091 | N/A 3 9/32 to 3 9/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.364 lb | N/A 100 |
| TBC-SSC097 | N/A 3 17/32 to 3 13/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.397 lb | N/A 100 |
| TBC-SSC103 | N/A 3 25/32 to 4 1/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.397 lb | N/A 100 |
| TBC-SSC112 | N/A 4 1/32 to 4 5/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.419 lb | N/A 100 |
| TBC-SSC121 | N/A 4 17/32 to 4 13/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.430 lb | N/A 100 |
| TBC-SSC130 | N/A 4 25/32 to 5 1/16 in | N/A 15/16 in | N/A 17 ft·lb | N/A 0.441 lb | N/A 100 |
| TBC-SSC139 | N/A 5 9/32 to 5 9/16 in | N/A 1 1/32 in | N/A 29 ft·lb | N/A 0.644 lb | N/A 60 |
| TBC-SSC148 | N/A 5 17/32 to 5 13/16 in | N/A 1 1/32 in | N/A 29 ft·lb | N/A 0.679 lb | N/A 60 |