Print Back
FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
  • Folded turn edge design of the band prevents damage to hoses or tubes.
  • Hex nut provides easy installation.
MATERIAL SPECIFICATIONS
  • 304 stainless steel band, bolt, and nut.
  • Carbon steel plated bolt and nut.
Heavy Duty T-Bolt Clamps 304 Stainless Steel Band with Carbon Steel Bolt and Nut
Unit of Measure
1 2 

Part Number

Size Range

Band Width

Maximum Torque

Weight Each

Standard Carton

TBC-SSC161 N/A 5 7/8 to 6 11/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.703 lb N/A 80
TBC-SSC174 N/A 6 17/32 to 6 13/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.723 lb N/A 80
TBC-SSC187 N/A 6 7/8 to 7 3/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.750 lb N/A 60
TBC-SSC200 N/A 7 13/32 to 7 7/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.787 lb N/A 60
TBC-SSC213 N/A 7 29/32 to 8 3/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.809 lb N/A 60
TBC-SSC226 N/A 8 21/32 to 8 15/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.844 lb N/A 60
TBC-SSC239 N/A 8 15/16 to 9 13/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.882 lb N/A 60
TBC-SSC252 N/A 9 7/16 to 9 29/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.919 lb N/A 60
Unit of Measure
1 2