Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Hammer Union Fig. 1502 Integral Fitting 2" Size
>
Two-Piece Interlock Fittings
>
Interlock Ferrules
> New Part Number XF1-32
New Part Number XF1-32, 50.8 mm Hose ID Size and 88.0 mm B OD Size Interlock Skive Ferrule
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Alfagomma®
Dash Size
N/A
32
Hose ID Size
N/A
2 in
50.8 mm
B OD
N/A
88 mm
L Length
N/A
99.0 mm
Weight Each
N/A
3.24 lb
Type
N/A
Skive
Connection Type
N/A
Ferrule