Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Two-Piece Stainless Steel Fittings
>
Two-Piece Fittings A Series Non-Skive Ferrules
>
AFT - Stainless Steel
> Part Number AFT-12
Part Number AFT-12, 3/4 in. Hose ID Size A Series Non-Skive Ferrules AFT - Stainless Steel
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Alfagomma®
Dash Size
N/A
12
Hose ID Size
N/A
3/4 in
19.0 mm
B OD
N/A
35.0 mm
L Length
N/A
37 mm
Weight
N/A
0.15 lb
Type
N/A
Non-Skive
Connection Type
N/A
Ferrule
Material
N/A
Stainless Steel