Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Two-Piece Fittings
>
Two-Piece Ferrules, Non-Skive Standard Ferrules
>
A Series Non-Skive Ferrules AFT - Stainless Steel
> Part Number AFT-10
Part Number AFT-10, 5/8 in. Hose ID Size A Series Non-Skive Ferrules AFT - Stainless Steel
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Alfagomma®
Dash Size
N/A
10
Hose ID Size
N/A
5/8 in
15.9 mm
B OD
N/A
30.0 mm
L Length
N/A
33 mm
Weight Per Each
N/A
0.11 lb
Type
N/A
Non-Skive
Connection Type
N/A
Ferrule
Material
N/A
Stainless Steel