Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Piranhaflex™ Thermoplastic Hydraulic Hose / Fittings
>
Twin Line 100R7 & 100R8 Hoses
>
Piranhaflex™ Series PF354TL Nylon Tube/Black Cover 100R7 Twin Line Hoses
> Part Number PF354TL-06-250R
Part Number PF354TL-06-250R, Piranhaflex™ PF354TL Series Nylon Tube/Black Cover 100R7 Twin. Line Hose
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Piranhaflex™
Packaging
N/A
250' Reel
Approx. Wt.
N/A
0.20 lbs/ft
Type
N/A
Thermoplastic Hydraulic Hose
Series
N/A
PF354TL
Color
N/A
Black
Tube
N/A
Nylon