Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Stopflex
>
KH-STOPFUVARIE Series - Retention System for Various Uses
> Part Number KH-STOPFUVARIES
Part Number KH-STOPFUVARIES, KH-STOPFUVARIE 0.413 in. ID Retention System for Various Uses
Unit of Measure
Imperial
Metric
Both
Specifications
∅ M
N/A
M6
∅
N/A
0.413 in
SP./TH
N/A
0.157 in
L
N/A
17.717 in
Package/Sell Qty
N/A
10
Max Operating Pressure
N/A
6090 psi
Cutting Plate
N/A
SMALL
Type
N/A
Hose Retention System