Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Stopflex
>
KH-STOPFUJIC Series - 37° Flared Connectors (JIC)
> Part Number KH-STOPFUJIC148
Part Number KH-STOPFUJIC148, KH-STOPFUJIC 0.452 in. ID 37° Flared Connectors (JIC)
Unit of Measure
Imperial
Metric
Both
Specifications
∅ M
N/A
M6
∅
N/A
0.452 in
SP./TH
N/A
0.079 in
L
N/A
11.811 in
Package/Sell Qty
N/A
10
Max Operating Pressure
N/A
6525 psi
Cutting Plate
N/A
SMALL
Type
N/A
Hose Retention System