Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Staplelok Mining Fittings
>
Rapid Staplelok Staple, D Type, Stainless Steel
> Part Number RS-SS-20D
Part Number RS-SS-20D, Rapid Staplelok Staple, D Type, Stainless Steel
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
N/A
20
Hose ID
N/A
1 1/4 in
31.80 mm
Weight
N/A
0.14 lb