Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Piranha Sewer & Jetting/Lateral Line Hoses
>
Standard Sewer Cleaning Hose
>
Series SPOR Orange Cover 2,500 PSI Hose Assemblies
> Part Number SPOR-MM16X600PR
Part Number SPOR-MM16X600PR, SPOR Series 1 in. Hose ID and 600 ft. Assembled Length Orange Cover 2,500 PSI Hose Assembly
Made in USA
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Piranha®
Size Code
N/A
16
Hose ID
N/A
1 in
Male NPTF Nom. Thread Size
N/A
1-11 1/2
Working Press. (Max.)
N/A
2500 psi
Assembled Length
N/A
600 ft
Wt. Per Pkg.
N/A
240 lbs
Hose Cover Color
N/A
Orange
Type
N/A
Hose Assemblies
End Type A
N/A
Male NPTF