Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Sphere Lock⢠Ball and Socket Couplings
>
Male Ball x Polycrimp HDPE SLB-PCM Series
> Part Number SLB-PCM600
Part Number SLB-PCM600, 6 in. Size Male Ball x Polycrimp HDPE
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Size
N/A
6 in
PSI Rating at 70oF
N/A
125 psi
Weight Each
N/A
1
Standard Carton
N/A
12.52 lb
Specifications
Type
N/A
Male Ball x Polycrimp HDPE
Connection Type
N/A
Male
Gaskets
N/A
Buna
End Type
N/A
Male Ball
Second End Type
N/A
Polycrimp HDPE