Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Hammer Union Fig. 1502 Integral Fitting 2" Size
>
Spare Parts
> Part Number I1DE103-051
Part Number I1DE103-051, =--DELETED=
Self-locking Acme thread lug nut, quick make-up and break-out
Unit of Measure
Imperial
Metric
Both
Features
|
Specifications
Features
Features
N/A
Two-Piece Interlock and Alfacrimp One-piece No-Skive Versions
Integral Fittings, No Need of Couplers
No Welded Parts, Solid One-Piece
Direct, Compact and Smart Solution
Alfagomma® Long Length Up to 61 m (200 ft) Hoses, to Reduce Unions
The Less Parts Involved, the Safest Result, the Highest Performance
Top Coat Plating
Specifications
Brand
N/A
Alfagomma®
Details
N/A
Obtained by bar drilling from the highest quality raw material
Designed to allow the most compact and direct union
Several insert and ferrule versions available, to fit different multispiral hoses
Conformity to API requirements
Top Coat Plating