Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Sanitary Fittings™
>
Sanitary Tri-Clamp Gaskets
>
PTFE Tri-Clamp Gasket White
> Part Number PTFE-40MPG100
Part Number PTFE-40MPG100, 1 in. Size White PTFE Tri-Clamp Gasket
Unit of Measure
Imperial
Metric
Both
Specifications
|
Certification
|
Service Temperature Range
Specifications
Brand
N/A
Kuriyama
Color
N/A
White
Color Code
N/A
None
Size
N/A
1 in
Weight Each
N/A
0.013 lb
Standard Carton
N/A
25
Type
N/A
White PTFE Tri-Clamp Sanitary Gasket™
Material
N/A
PTFE
Certification
Certification
N/A
USP Class VI Standard
Service Temperature Range
Service Temperature Min
N/A
-40 ºC
-40 ºF
Service Temperature Max
N/A
232 ºC
450 ºF