Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Industrial Rubber Hoses
>
Quick Disconnect Couplings
>
Plug with Hose Barb QDAP Series
> Part Number QDAP-6HP
Part Number QDAP-6HP, 3/8 Barb Size Plug with Hose Barb
FEATURES AND ADVANTAGES
Quick connect design for easy connecting and disconnecting.
Industrial interchange semi-automatic connection design.
Couplings made of brass for high corrosion resistance and longer life.
MATERIAL SPECIFICATIONS
Brass - ASTM B124, Grade C37700.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Quick connect design for easy connecting and disconnecting.
Industrial interchange semi-automatic connection design.
Couplings made of brass for high corrosion resistance and longer life.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
Brass - ASTM B124, Grade C37700.
Specifications
Body Size
N/A
1/4 in
NPT Thread Size
N/A
3/8 in
PSI Rating at 70oF
N/A
300 psi
Weight Each
N/A
0.05 lb
Standard Carton
N/A
10
Type
N/A
Plug with Hose Barb
Brand
N/A
Kuriyama