Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Piranha Sewer & Jetting/Lateral Line Hoses
>
Fittings and Tooling
>
Pushers
>
Female Pushers
> Female Part Number DP16FSTH
Female Part Number DP16FSTH, 1 in. Hose ID Female Pusher for SAOR-16 Series Hose
Made in the USA.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Note
Specifications
Brand
N/A
Piranha®
Hose ID
N/A
1 in
Use With Hose Series
N/A
SAOR-16
Weight per each
N/A
2.18 lb
Type
N/A
Female Pushers
Note
Note
N/A
The use of fittings and assembly tooling other than that supplied by Piranha® hose products is at the risk and liability of the user.