Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Discharge Hose
>
Oroflex® Well
>
316 Stainless Steel Conical Couplings
> Part Number C652341
Part Number C652341, 5 in. ID 316 Stainless Steel Conical Coupling
Includes coupling, clamp and screws
Available with or without drain hole
Field fittable and reusable
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
|
Components
|
Note
Nominal Specifications
Drain Hole
N/A
Yes
Thread
N/A
NPT
ID
N/A
5 in
127 mm
Weight
N/A
29.98 lb
Specifications
Type
N/A
Conical Coupling
Brand
N/A
Oroflex®
Max. Diameter
N/A
7.72 in
196 mm
Material
N/A
316 Stainless Steel
Components
Components
N/A
Coupling shank
Clamp
Allen screws (x4)
Hexagonal jacking screws (x2)
Draining fuse (x1)
(Sold separately)
Note
Note
N/A
Supplied with Plug