Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, ORFS Female - S Series
> Part Number S-1616-FOFS
Part Number S-1616-FOFS, 1 in. Hose ID Size and 16 F Thread Dash Size One-Piece Alfacrimp Fittings, ORFS Female - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Dash Size
N/A
16
Hose ID Size
N/A
1 in
25.4 mm
F Thread Dash Size
N/A
16
F Thread Size (in. TPI)
N/A
1 7/16-12
C Cut-Off Factor
N/A
53.1 mm
Hex Dia. CH
N/A
36 mm
Hex Dia. CH1
N/A
41 mm
Weight
N/A
1.33 lb
Specifications
Type
N/A
ORFS Female
Brand
N/A
Alfagomma®
Connection Type
N/A
Female