Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, JIC Male - S Series
> Part Number S-1212-MJIC
Part Number S-1212-MJIC, 3/4 in. Hose ID Size and 12 F Thread Dash Size One-Piece Alfacrimp Fittings, JIC Male - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Dash Size
N/A
12
Hose ID Size
N/A
3/4 in
19.1 mm
F Thread Dash Size
N/A
12
F Thread Size (in. TPI)
N/A
1 1/16-12
C Cut-Off Factor
N/A
39.1 mm
Hex Dia. CH1
N/A
27 in
Weight
N/A
0.62 lb
Specifications
Type
N/A
Hydraulic Adapters
Connection Type
N/A
Male