Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, 90º Metric Swivel Female O-Ring 24º Seat DIN 3865 Heavy - S Series
> Part Number S-1636-FM9H
Part Number S-1636-FM9H, 1 in. Hose ID Size One-Piece Alfacrimp Fittings, 90º Metric Swivel Female O-Ring 24º Seat DIN 3865 Heavy - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
|
Note
Nominal Specifications
Dash Size
N/A
16
Hose ID Size
N/A
1 in
25.4 mm
F Thread Dash Size
N/A
36
F Thread Size (in. TPI)
N/A
M36x2.0
C Cut-Off Factor
N/A
Pending
T Thickness
N/A
76.0 mm
D Drop
N/A
82.0 mm
Hex Dia. CH1
N/A
46 mm
Weight
N/A
2.00 lb
Specifications
Type
N/A
Hydaulic Elbows
Brand
N/A
Alfagomma®
Bend Angle
N/A
90 º
Angle
N/A
24 º
Note
Note
N/A
C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data, Weight - values are Preliminary Data