Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, 90º Metric Swivel Female O-Ring 24º Seat DIN 3853 Light - S Series
> Part Number S-1026-FM9L
Part Number S-1026-FM9L, 5/8 in. Hose ID Size One-Piece Alfacrimp Fittings, 90º Metric Swivel Female O-Ring 24º Seat DIN 3853 Light - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
|
Note
Nominal Specifications
Dash Size
N/A
10
Hose ID Size
N/A
5/8 in
15.9 mm
F Thread Dash Size
N/A
26
F Thread Size (in. TPI)
N/A
M26x1.5
Tube OD
N/A
18 mm
C Cut-Off Factor
N/A
51.4 mm
D Drop
N/A
48.0 mm
Hex Dia. CH1
N/A
32 mm
Weight
N/A
0.56 lb
Specifications
Type
N/A
Hydaulic Elbows
Brand
N/A
Alfagomma®
Bend Angle
N/A
90 º
Angle
N/A
24 º
Note
Note
N/A
Tube OD - values are Preliminary Data, C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data, Hex Dia. CH1 - values are Preliminary Data, Weight - values are Preliminary Data