Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, 90º CODE 61 Flange SAE J518 - S Series
> Part Number S-0812-C619
Part Number S-0812-C619, 1/2 in. Hose ID Size One-Piece Alfacrimp Fittings, 90º CODE 61 Flange SAE J518 - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
|
Note
Nominal Specifications
Dash Size
N/A
08
Hose ID Size
N/A
1/2 in
12.7 mm
Q Flange
N/A
1.50 in
38.1 mm
C Cut-Off Factor
N/A
45.3 mm
D Drop
N/A
51.0 mm
Flange Dash Size
N/A
12
Weight
N/A
0.52 lb
Specifications
Type
N/A
Hydaulic Elbows
Brand
N/A
Alfagomma®
Angle
N/A
90 º
Note
Note
N/A
C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data