Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
>
One-Piece Alfacrimp Fittings, 90º JIC Female Swivel 37º Seat with Stem Hexagon - Short Drop - S Series
> Part Number S-1012-FJ9S
Part Number S-1012-FJ9S, 5/8 in. Hose ID Size, 48 in. D Drop One-Piece Alfacrimp Fittings, 90º JIC Female Swivel 37º Seat with Stem Hexagon - Short Drop - S Series
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Dash Size
N/A
10
Hose ID Size
N/A
5/8 in
15.9 mm
F Thread Dash Size
N/A
10
F Thread Size (in. TPI)
N/A
1 1/16-20
C Cut-Off Factor
N/A
48.0 mm
D Drop
N/A
48 in
Hex Dia. CH1
N/A
32 mm
Weight
N/A
0.64 lb
Specifications
Type
N/A
Hydaulic Elbows
Brand
N/A
Alfagomma®
Bend Angle
N/A
90 º
Angle
N/A
37 º
Connection Type
N/A
Female