Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Universal Air Hose Couplings
> Part Number BE
Part Number BE, Zinc-Plated Blank End
FEATURES AND ADVANTAGES
Applications include compressed air systems and pneumatic tools.
Available in both two lug and four lug styles for quick connecting.
Designed for compressed air and water service only.
MATERIAL SPECIFICATIONS
ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
Complies with Mil-Spec A-A-59553.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Applications include compressed air systems and pneumatic tools.
Available in both two lug and four lug styles for quick connecting.
Designed for compressed air and water service only.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
Complies with Mil-Spec A-A-59553.
Specifications
Style
N/A
2 Lug
Gasket
N/A
AHG-75
PSI Rating at 70 oF
N/A
150 psi
Weight Each
N/A
0.52 lb
Standard Carton
N/A
25
Package Type
N/A
Each
Type
N/A
Blank End
Brand
N/A
Kuriyama
Material
N/A
Steel