Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Pin Lug Hose Shank Couplings
>
Aluminum Shank Male (NPSM Threads) ABM Series
> Part Number ABM600
Part Number ABM600, 6 in. Size Aluminum Shank Male (NPSM Threads)
FEATURES AND ADVANTAGES
Versatile threaded hose connectors designed for suction and discharge applications.
Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
MATERIAL SPECIFICATIONS
ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Versatile threaded hose connectors designed for suction and discharge applications.
Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
Specifications
Size
N/A
6 in
PSI Rating at 70°
N/A
25 psi
Weight Each
N/A
3.04 lb
Standard Carton
N/A
8
Package Type
N/A
Each
Thread Type
N/A
NPSM
Type
N/A
Pin Lug Hose Shank Couplings - Male Ends
Brand
N/A
Kuriyama
Material
N/A
Aluminum
End Type
N/A
Shank
Second End Type
N/A
Swivel Nut